28-R4-EM-15-03

Sample Panel

Request a Quote
Specifications
Size Series Large Size
Accessory Type R4-EM-2 Delayed Relock Demonstration Panel
Type Accessory
Class 28 - Demonstration Panels

Southco’s 28 Demonstration Panels provide a convenient method to demonstrate the operation and function of Southco products. Different panel designs are available, representing a variety of Southco product types and styles. Use these panels early in the design stage of your application to help select the best access hardware solution.

Write Your Own Review
You're reviewing:Sample Panel

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.