MC-90-421-11-10
Entry Door Keeper (Striker), With Dustbin, 21mm (.83 in) Offset, Right Hand In or Left Hand Out, Brass, Chrome Plated
Operation | Right Hand In or Left Hand Out |
---|---|
Striker Style | With Dustbin |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review