E5-8005
Quarter-Turn Cam Latch Cam, 8mm (.31 in) Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Type | Fixed |
Grip - Minimum (mm) | 8.00 |
Grip - Maximum (mm) | 10.00 |
Accessory Type | Cams |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review