93-313
Push-to-Close Latch, Push Button, Key Locking, Pull tab perpendicular to latching pawl, Plastic, Black
Material | Plastic |
---|---|
Color/Appearance | Black |
Access Restriction | Auto Relock |
Installation | Threaded body and nut |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 10.30 |
Grip - Minimum (mm) | 22.30 |
Grip - Maximum (mm) | 23.10 |
Style | Pull tab perpendicular to latching pawl |
Class | 93 - Keylocking Flush/Knob Latches |
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
Write Your Own Review