TL-40-201-52
Toggle Style Draw Latch, Medium Size, Concealed Mount, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Mounting Style | Concealed Mount |
| Size Series | Medium Size |
| Type | Latch |
| Class | TL - Over-Center Series Latches |
| DFCI Number | 7882-1-SS |
| Link Style | Flat |
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review