T6-4E-422-17F-24
Friction Hinge, Small Leaf, Small Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss
| Material | 316 Stainless Steel |
|---|---|
| Finish | High Gloss |
| Color/Appearance | Polished |
| Forward Torque (Nm) | 1.00 |
| Torque Type | Asymmetric |
| Mounting Style | Front Mount |
| Installation | Rivet / Screw |
| Series | Friction |
| Size Series | Small Leaf |
| Length | 38.00 |
| Type | Stamped Hinge |
| Class | T6 - Stamped Friction Hinges |
The stainless steel T6 Friction Hinge provides a friction hinge solution with superior durability and corrosion-resistance in demanding environments. The T6 Hinge is available in a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes and with optional mounting hardware cover accessories.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review