The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
SC-51-1001-10
Self Contained Electronic Locking System, Electronic Access - Key Pad, Horizontal, Knob Left, Short Mounting Bracket, PC/ABS Plastic, Black Housing
Specifications
Southco Logo Included
Yes
Mounting Cup Type
Short
Orientation
Horizontal, Knob Left
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.