R4-20-20-401-10
Rotary Push-to-Close, Medium Size, Hand Operated, 8.3 mm Thru, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Stage | Single Stage |
Mounting Hole | 8.3 mm Thru |
Installation | Rivet / Screw |
Actuation | Left Hand |
Operation | Hand Operated |
Size Series | Medium Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review