R4-0-50253-1
Cable Mounting Bracket for Small M1 Actuator, Stainless Steel
Material | Stainless Steel |
---|---|
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 9.00 |
Class | AC - Rotary Latch Cables |
Write Your Own Review
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor | Quantity | As Of | Contact |
---|---|---|---|
Handy FIX Warsaw Poland | 4 | 2022-08-10 | info@handy-fix.com.pl 0048221277890 |
Allegis Corporation Minneapolis MN USA / ON CANADA | 13 | 2022-08-10 | salesmidwest@allegiscorp.com 1-866-378-7550 |
Aero Materiel AB Jonkoping, Sweden | 29 | 2022-08-10 | order@aeromateriel.com +46.36.34.44.40 |
Clancey Company Overland Park KS USA | 978 | 2022-08-10 | info@clancey.com 1.800.747.7405 |
Roy Hopwood (Fasteners) Ltd U.K. sales@rhf.co.uk | 40 | 2022-08-10 | +44 (0) 1614296066 q 001" |