R2-0259-02
Rotolock Butt-Joint Panel Fastening Latch, Rear Mount, Shallow Tab Latch, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Mounting Style | Mortise Mount, Rear Mount |
| Type | Latch |
| Class | R2/R5 - Panel Fastening Draw Latches |
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport