PT-1-4C101-20L-KD
Cam Lock, Pin Tumbler Keyed Differently
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 22.90 |
| Key Codes | Keyed Differently (50 codes) |
| CAM Housing Length | 30.50 |
| Class | PT - Tubular Key Cam Lock |
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review