P9-128-40-M4X-11-3
Handle, 128 mm (5.04 in) Hole Centers, Threadstud and Nut, M4 X 0.7, Aluminum Alloy, Anodized, Bright
| Material | Aluminum Alloy |
|---|---|
| Finish | Anodized |
| Color/Appearance | Bright |
| Thread or Hole Type | M4 X 0.7 |
| Installation | Threadstud and Nut |
| Class | P9 - Folding Handles |
Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Folding Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.