P9-096-40-08N-15-3
Handle, 96 mm (3.78 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Black
| Material | Aluminum Alloy |
|---|---|
| Finish | Anodized |
| Color/Appearance | Black |
| Thread or Hole Type | 8-32 |
| Installation | Internal Thread |
| Class | P9 - Folding Handles |
Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Folding Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.