P2-412-19
Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
Material | ABS Plastic |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Locking Option | Key Locking, Lockplug Sold Separately |
Installation | Snap-in |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 1.40 |
Operation | Turn Clockwise to Latch / Lock |
Size Series | Lockable |
UL List | UL94-HB |
Class | P2 - Flush Pull Lockable and Nonlockable Versions |
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
Write Your Own Review