MP-02-103-571

Novibra Push-to-Close Latch, Type 2 (For Doors), Plastic, Black Body, White Cup, Chrome Handle

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Sealed No
Installation Thread-in
Grip - Minimum (mm) 3.00
Grip - Maximum (mm) 22.00
Operation Right Hand Out
Handle Style Type 2 (For Doors)
Body Finish Black
Handle Finish Chrome
Cup Finish White
Class MP - Novibra Panel Latches

Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Novibra Push-to-Close Latch, Type 2 (For Doors), Plastic, Black Body, White Cup, Chrome Handle

e622fdfef98b856e37a3d91a19f125691e321d2e9bea8df0e85bd62856253c5c 3.145.0.168
please type in at least 2 letters...
Loading...