ME-02-505-10
Offshore Entry Door Latch, Mortise Mount, Left Hand In, Privacy Knob, 22 - 27mm (.88 - 1.06 in) Door Thickness, Chrome Plated
| Finish | Chrome Plated |
|---|---|
| Pawl Style | Short |
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 22.00 |
| Grip - Maximum (mm) | 27.00 |
| Operation | Left Hand In |
| Handle Style | Privacy Knob |
| Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles