ME-02-417-50

Offshore Entry Door Latch, Mortise Mount, Left Hand Out, Key Locking, 32 - 37mm (1.25 - 1.50 in) Door Thickness, Black

Request a Quote
Specifications
Pawl Style Short
Color/Appearance Black
Access Restriction Key Locking
Sealed No
Grip - Minimum (mm) 32.00
Grip - Maximum (mm) 37.00
Operation Left Hand Out
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :