ME-02-207-10

Offshore Entry Door Latch, Mortise Mount, Right Hand Out, Privacy Knob, 32 - 37mm (1.25 - 1.50 in) Door Thickness, Chrome Plated

Request a Quote
Specifications
Finish Chrome Plated
Pawl Style Short
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 32.00
Grip - Maximum (mm) 37.00
Operation Right Hand Out
Handle Style Privacy Knob
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Mortise Mount, Right Hand Out, Privacy Knob, 32 - 37mm (1.25 - 1.50 in) Door Thickness, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.