ME-01-400-10

Offshore Entry Door Latch, Flush Mount, Left Hand Out, Privacy Knob, 12.5 - 15mm (..50 - .63 in) Door Thickness, Chrome Plated

Request a Quote
Specifications
Pawl Style Short
Access Restriction Privacy Knob
Sealed No
Grip - Minimum (mm) 12.50
Grip - Maximum (mm) 15.00
Operation Left Hand Out
Handle Style Privacy Knob
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles.

Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Flush Mount, Left Hand Out, Privacy Knob, 12.5 - 15mm (..50 - .63 in) Door Thickness, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.