The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M5-88-100-8
Compression Latch, Lever Style, Round hole, Locking, Stainless Steel
Specifications
Material
316 Stainless Steel
Access Restriction
Key Locking
Grip Type
Adjustable
Grip - Minimum (mm)
0.00
Grip - Maximum (mm)
33.00
Handle Style
D Handle Style
Class
M5 - Adjustable Lever Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.