M5-60-201-8
Magnetic Slide Latch
Material | 316 Stainless Steel |
---|---|
Access Restriction | No Restriction |
Adjustable | Yes |
Striker Style | Flush |
Class | M5 - Magnetic Transom Latches |
Write Your Own Review
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.