M5-60-152-8

Magnetic Slide Latch

Specifications
Material 316 Stainless Steel
Access Restriction Key Locking
Adjustable Yes
Min. Outer Panel Thickness (mm) 12.00
Max Outer Panel Thickness (mm) 12.00
Striker Style Rim
Class M5 - Magnetic Transom Latches
Write Your Own Review
You're reviewing:Magnetic Slide Latch

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.