M1-63-877
Push-to-Close Latch, Medium Size, No Restriction, 12 - 17 mm (.475-.675 in) Door thickness, 25.5 mm (1.00 in) Grip, Beige Plastic and 316 Stainless Steel, Natural and Electropolished
| Material | 316 Stainless Steel, Plastic |
|---|---|
| Finish | Electropolished, Natural |
| Color/Appearance | Beige, Bright |
| Access Restriction | No Restriction |
| Grip Type | Fixed |
| Installation | Mounting Bracket |
| Series | Hybrid |
| Min. Outer Panel Thickness (mm) | 12.00 |
| Max Outer Panel Thickness (mm) | 17.00 |
| Grip - Minimum (mm) | 25.00 |
| Grip - Maximum (mm) | 26.00 |
| Profile | Low Profile |
| Size Series | Medium Size |
| Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications