M1-2F-1-25

Push-to-Close Latch, Key Locking, Plastic

Request a Quote
Specifications
Material Plastic
Color/Appearance Black
Access Restriction Key Locking
Min. Outer Panel Thickness (mm) 1.20
Max Outer Panel Thickness (mm) 3.20
Grip - Minimum (mm) 5.00
Grip - Maximum (mm) 6.40
Profile Low Profile
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class M1-2F - Dual-Side Latches

Versatility blends with practicality and aesthetic design in this push-to-close latch that offers multiple choices of latch engagement and locking capabilities. The built-in latch actuator in the flush-mount housing doubles as a door handle, and the overall assembly requires relatively little space on the interior of the cabinet

Write Your Own Review
You're reviewing:Push-to-Close Latch, Key Locking, Plastic

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.