LJ-14CT4000
LOCKWELL® Pin, Two Ball Detent - Precision, T-Handle, 22.190 mm Shank Dia., 101.6 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 101.60 |
Actuation | Two Ball Detent - Precision |
Handle Style | T-Handle |
Length | 101.60 |
Shank Diameter | 22.2 mm (0.875 in) |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review