LH-6CR3000
LOCKWELL® Pin, Double Acting, Ring, 9.530 mm Shank Dia., 76.2 mm Grip, Stainless Steel, Passivated
Drive Out Construction | No |
---|---|
Material | Stainless Steel |
Finish | Passivated |
Grip Length | 76.20 |
Actuation | Double Acting |
Handle Style | Ring |
Length | 76.20 |
Shank Diameter | 9.5 mm (0.375 in) |
Class | LH - LOCKWELL® Double Acting Quick Release Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review