TL - Over-Center Series Latches .

Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications

TL - Over-Center Series Latches .

These latches are available in a wide range of wire bail options, including straight bails for maximum strength, and curved bails that flex to compensate for variation in mounting or gasket set.

  • Over-center mechanism allows secure coplanar latching
  • Flat and curved wire link styles for maximum strength and shock resistance
  • Concealed mounting styles provide a clean surface appearance
  • Secondary catch for added protection against accidental opening
  • Padlockable versions for enhanced security
  • Available in zinc-plated steel and stainless steel versions

Part number search

-   Use the filters to find the right part number for your project

You are viewing TL - Over-Center Series Latches .

View as Grid List

7 Items

Set Descending Direction
11de934129104d2007d50b3846b09d23a202831df05079fb1eea4ec3512f2071 3.141.46.110
please type in at least 2 letters...
Loading...