LA-4BW4000
LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 6.350 mm Shank Dia., 101.6 mm Grip, Steel, Cadmium plated
| Material | Steel |
|---|---|
| Finish | Cadmium plated |
| Grip Length | 101.60 |
| Actuation | Single Ball Detent - Precision |
| Handle Style | Ring Handle w Shoulder |
| Length | 101.60 |
| Shank Diameter | 6.4 mm (0.25 in) |
| Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review