The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, Front Mount, Small, Rubber, Black
F7-53
Flexible Draw Latch, Front Mount, Small, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1257
2025-01-15
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
648
2025-01-13
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
519
2025-01-16
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
435
2025-01-15
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
Houston, TX USA
300
2025-01-02
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
290
2025-01-13
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
114
2025-01-13
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
106
2025-01-15
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
66
2025-01-14
info@clancey.com
1.800.747.7405
HI-TECH FASTENERS
FREDERICK MD USA
4
2025-01-15
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
4
2025-01-06
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
2
2025-01-03
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-12-26
info@zinorm.de
+49 (0) 4102 677 12 0