The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge Door Leaf, Removable Pin, Steel, Zinc Plate, Bright chromate
F6-946
Removable Hinge Door Leaf, Removable Pin, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1313
2025-04-15
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
615
2025-03-29
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
100
2025-04-14
sales@appianfasteners.com
+44 (0) 2890 301 979
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
46
2025-03-31
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
21
2025-03-21
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
21
2025-03-31
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
13
2025-04-14
sales@astraindustrial.co.za
0027.11.918.6696
ELECTROTRUST SA
ATHENS GREECE
10
2025-03-31
eltrust@electrotrust.gr
+302107250314
Steeves Agencies Inc
Winnipeg MB CANADA
9
2025-03-25
info@steeves.ca
1.204.474.1239
Handy FIX
Warsaw Poland
1
2025-03-18
info@handy-fix.com.pl
0048221277890
7f5317431d061b3755df51b4b61df08d20ee7c03c1dc168692fac480f411bfa9
18.216.220.244
please type in at least 2 letters...