The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge, Concealed Assembly
F6-23-N12AW
Removable Hinge, Concealed Assembly
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Strength Rating
3.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
414
2024-04-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
149
2024-04-17
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
20
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
10
2024-04-05
info@aboveboardelectronics.com
1.800.453.1692