E5-9017

Quarter-Turn Cam Latch Cam, 32mm (1.25 in) Grip, 316 Stainless Steel, Electropolished

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Electropolished
Grip Type Fixed
Grip - Minimum (mm) 32.00
Grip - Maximum (mm) 34.00
Accessory Type Cams
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch Cam, 32mm (1.25 in) Grip, 316 Stainless Steel, Electropolished