E5-9-732-TR0
Quarter-Turn Cam Latch, Key Locking (without lock core) L-handle, Spring-return Actuator, Not Sealed, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Access Restriction | Key Locking |
Sealed | No |
Head Style | L-Handle |
Series | 20.1 mm Size |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Rotation | Type A - Turn Clockwise to Latch |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review