E5-9-345-01-10

QUARTER-TURN CAM LATCH, ADJUSTABLE GRIP, KEY-LOCKING HEAVY DUTY Lock Core (CH751) WING KNOB, WITHOUT CAM, SEALED, ZINC ALLOY, POWDER COAT, BLACK

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.