The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 6mm (.24 in) Grip, Stainless Steel, Passivated
E5-8004
Quarter-Turn Cam Latch Cam, 6mm (.24 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
8.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Handy FIX
Warsaw Poland
74
2025-11-18
info@handy-fix.com.pl
0048221277890
Monroe Above Board Electronics
Garland TX USA
64
2025-12-15
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2025-12-15
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
45
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
10
2025-12-12
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79