The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 9, Hex Recess, Steel, Zinc Plate, Bright chromate
D8-319-210-190
DZUS® Quarter-Turn Stud, Size 9, Hex Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Hex Recess
Recess Size
Hex Recess 5 mm
Size Series
Size 9
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.