D5-PVS35-44SEBNA

DZUS®

Request a Quote
Specifications
Type Stud Assembly
Class D5 - DZUS® Panel Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 3522-S44-EEB

Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.

Write Your Own Review
You're reviewing:DZUS®

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.