D4-EHF6-65ZCTNA
DZUS® Quarter-Turn Self-Ejecting Stud, Size 6, Slotted Flush
Head Style | Slotted Flush |
---|---|
Size Series | Size 6 |
Type | Self-Ejecting Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 1258-F665-Z3CT |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review