The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
DFCI Number
1633-6300-Z3CT
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
11092
2026-04-03
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
3082
2026-03-18
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
500
2026-03-28
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
159
2026-03-31
info@marek.eu
+420 541 420 811