D2-535-340-130

DZUS® Quarter-Turn Receptacle, Medium Size, Steel Zinc I mmersion Coating

Request a Quote
Specifications
Material Steel
Finish Zinc Immersion Coating
Color/Appearance Silver
Receptacle Style Clip-on
Size Series Size 3.5
Type Receptacle
Class D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.