D2-513-707-190
DZUS® Quarter-Turn Stud, Small Size, Phillips Recess #1, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Head Style | Phillips Recess |
Recess Size | Phillips Recess #1 |
Size Series | Size 3.5 |
Stud Diameter | 3.5 mm (0.14 in) |
Stud Length (L) | 7.00 |
Length | 7.00 |
Shank Diameter | 3.5 mm (0.138 in) |
Type | Stud |
Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
Write Your Own Review