The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Stainless Covered Housing
CM-5-7S401-2TB
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Stainless Covered Housing
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Sealed
No
Head Style
Locking
CAM Housing Length
11.00
Operation
Turn Clockwise to Latch / Lock
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
200
2025-03-06
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
164
2025-03-29
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
101
2025-03-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
100
2025-03-28
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
95
2025-03-06
info@marek.eu
+420 541 420 811
Assembly Fasteners Inc.
Apopka FL USA
7
2025-03-29
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2025-03-27
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
9d8afab08088da845dadf71b7ef6550556dc90669b896849a26b559e0991e86e
18.216.0.219
please type in at least 2 letters...