CM-2-4C101-2SB
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Chrome Housing
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Sealed | Yes |
| Head Style | Locking |
| CAM Housing Length | 41.00 |
| Operation | Turn Clockwise to Latch / Lock |
| Class | CM - Cam Lock Latches |
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review