The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-2A-15-5
Push-to-Close Latch, No Restriction, Plastic, Natural, Black.
Specifications
Material
Plastic
Material Grade
ABS
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Adjustable
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
168
2024-05-20
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
164
2024-05-20
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
31
2024-05-17
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
6
2024-05-20
sales@htfinc.com
1.800.466.1940
Chengdu Chilli
Chengdu, Sichuan Province, China
6
2024-05-20
info@chilli.com.cn
86.028.85144919
DB Roberts Co.
Wilmington MA USA
5
2024-04-29
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-05-20
info@zinorm.de
+49 (0) 4102 677 12 0