AV-D30-15AC101-76
Monitor Mount, Tilt & Swivel, Single Arm with Lock, Aluminum Alloy, Powder Coat, White
Max Display Load | 7.00 |
---|---|
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | White |
Locking Option | Locking |
Display Motion | Tilt & Swivel, Single Arm |
Mounting Style | Wall Mount, Front Fastened |
Series | AV-D30 |
Swivel Torque (Nm) | 2.30 |
Tilt Torque - Forward (Nm) | 1.13 |
Tilt Torque - Reverse (Nm) | 7.90 |
Length | 150.00 |
Class | AV - Tilt, Swivel and Swing Monitor Mounts (A Series) |
Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.
Write Your Own Review