AC-M1-901-8
Rotary cable mounting bracket for large AC-M1 actuator
| Material | 316 Stainless Steel |
|---|---|
| Finish | Electropolished |
| Installation | Mounting Bracket |
| Actuator Type | Cylinder Lock |
| Size Series | Large Size |
| Accessory Type | Cable Mounting Bracket |
| Class | AC - Rotary Latch Cables |
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments