A5-F23-LLLLA-00-77

Multi-point Rod , Mid Roller Type

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Adapter Type Compatible with E5 Latches
Rod Type Mid Roller
Compliance Specification GR 487
Class A5 - Flat Rod Multi-Point Latching Systems

A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.

Write Your Own Review
You're reviewing:Multi-point Rod , Mid Roller Type

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :