TL-40-204-07
Toggle Style Draw Latch, Medium Size, Concealed Mount, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Mounting Style | Concealed Mount |
| Size Series | Medium Size |
| Type | Latch |
| Class | TL - Over-Center Series Latches |
| DFCI Number | 7882-41-Z3C |
| Link Style | Shallow Hook |
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications