The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Small Size, Exposed Mount, Stainless Steel, Passivated
TL-20-106-52
Toggle Style Draw Latch, Small Size, Exposed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
Link Style
Heavy-Duty
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
57
2025-12-19
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
19
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
12
2025-12-18
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
10
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Chengdu Chilli
Chengdu, Sichuan Province, China
5
2025-12-05
info@chilli.com.cn
86.028.85144919
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696