ST-20L-200FB-33
Constant Torque Embedded Hinge, Press-in Installation, Zinc Alloy, Natural Housing, Forward Torque 2 N-m, Reverse Torque 1.5 N-m
| Material | Zinc Alloy |
|---|---|
| Finish | Natural |
| Color/Appearance | Natural |
| Forward Torque (Nm) | 2.00 |
| Reverse Torque (Nm) | 1.50 |
| Torque Type | Asymmetric |
| Installation | Press-in |
| Series | 20 Series |
| Size Series | Small Size |
| Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.